- One-piece heavy-wall, die-cast aluminum housing and door
- One flush-mounted quick release latch for tool-less access
- Choice of 12 LED optical distributions
- Optics feature quick disconnects and are field-rotatable
- Swing-down removable power tray for ease of maintenance
- Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
- Proprietary circuit module withstands 10kV transient line surge
- Available with arm or wall mount and optional structural rod
- LED fixture features a five-year warranty
Your internet browser isn't supported.
AVS/AVM Vision Site LED
Overview
The classic lines and sophisticated construction of Vision Site makes it an ideal complement to site design. Offering LED technology across the AVS and AVM, Vision Site provides true family scaling in both physical form and lumen capability for architectural site lighting applications. The combination of smooth contours and sharp rear reveals allow the fixture to change character from different viewing angles while providing excellent low glare photometrics. UL and CUL listed for use in wet locations.