- Cast aluminum housing
- Standard two-position terminal block
- Optional NEMA PCR twistlock photocontrol available
- Available in medium- and mogul-base socket
- Tilt-back power module for ease of maintenance
- Available in 8" or 9" textured polycarbonate globe
- Available in Type III and Type V distributions
- Available with 4 optional decorative finials
- Base casting slip fits over a standard 3" O.D. tenon
Your internet browser isn't supported.
ANE ACORN
Overview
The Acorn tastefully compliments roadways, parks, and residential roadways