Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Archeon Series

  • 4 sizes replacing up to 400W HID
  • Lumens: 14,000 – 37,000, Up to 178 LPW
  • 4000K standard, optional 2700K, 3000K, 5000K CCT, 70 standard CRI
  • 5 high-efficiency, patented AccuLED Optics™ distributions
  • Lineman-approved with a single tool-less entry
  • Pole Mounted; optional arm & offset adjustable arm mounting for ARCH-M & ARCH-L
Archeon Series

Archeon Series

Modern cobrahead design. Superior performance. Customer-focused features.

The Archeon LED series of roadway luminaires delivers all the latest LED technologies with a familiar cobra head form. This discrete LED solution with the patented, high-efficiency AccuLED Optics system, provides uniform and energy conscious illumination for municipal streets, highways, and road lighting. Our customer focused features include single latch tool-less entry, industry leading surge protection options, with superior lumen maintenance and performance, all in an economical, architectural design.

LED Road lighting, we’ve got you covered

LED Road lighting, we’ve got you covered

The Archeon family is available in 4 sizes to satisfy specific application needs, while offering a cohesive look when desired.

Precisely designed optics

Precisely designed optics

A choice of 6 high efficiency AccuLED Optics, available in Type II, III, IV wide and V square wide, are precisely designed to shape the distribution, maximizing efficiency and application spacing.

Real world features

Real world features

Archeon luminaires are designed to meet the challenging demands of roadway applications including convenient tool-less entry and robust 4-bolt mounting. The luminaires are also available with numerous surge protection and control options.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Other products you might be interested in