Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Dec 01, 2021

MLN Metroline

  • Modern dayform appearance enhances modern urban architecture
  • Replaces up to 250W MH luminaires with up to 12,000 lumens
  • Choice of 3 patented, high-efficiency AccuLED Optics™ distributions
  • Standard 4000K CCT, minimum 70 CRI, optional 3000K CCT, 70, 80 CRI
  • 120-277V, 50/60Hz, 0-10V dimming standard
  • 3G vibration rated. Ideal for use on bridges and overpasses
  • IP66 rated Optics
MLN Metroline

MLN Metroline

Overview

The Metroline LED luminaire combines form with function to create a dayform appearance that complements the urban landscape. High efficiency LED optics, enable visibility tuned to street and pathway environments.

Stock catalog numbers

Resources

Find product variations