- Precision die-cut aluminum housing with natural finish
- Medium or mogul-base porcelain socket
- Fluted, formed specular aluminum refractor
- Twelve-inch open bottom acrylic refractor or cutoff reflector
- Pole- or wall-mount options
- Available in three optical distributions
- Available with 18", 24" or 30" mounting bracket
- Optional NEMA twistlock photocontrol for dusk-to-dawn operation
- Housing slip fits over 1-5/8" to 2-2/3" O.D. pipe
Your internet browser isn't supported.
RMA/RMC Security Light
Overview
The RMA/RMC Security Light is ideal for perimeter area lighting, residential and commercial security lighting, residential streets, parking areas, and loading platforms.