Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 08, 2024

Replace with Archeon Contemporary Series

OVY Low-Profile Drop Prismatic

  • Die-cast aluminum housing with stainless steel bail latch
  • Integral hinges for hands-free, tool-less maintenance
  • Adjustable mogul-base porcelain socket
  • Hydroformed anodized aluminum reflector
  • Borosilicate glass refractor
  • Available in Type I, Type III or Type V optical distributions
  • Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
  • Supplied standard with NEMA twistlock receptacle
  • Optional swing-down ballast module
OVY Low-Profile Drop Prismatic

OVY Low-Profile Drop Prismatic

Overview

The OVY Low-Profile Drop Prismatic roadway luminaire is ideal for roadways, parking areas, residential neighborhoods and bridge structures. Suitable for 3G vibration conditions. Up to 65% less glare than the typical drop lens refractor.

Stock catalog numbers

Resources