Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on May 29, 2024

ANE ACORN

  • Cast aluminum housing
  • Standard two-position terminal block
  • Optional NEMA PCR twistlock photocontrol available
  • Available in medium- and mogul-base socket
  • Tilt-back power module for ease of maintenance
  • Available in 8" or 9" textured polycarbonate globe
  • Available in Type III and Type V distributions
  • Available with 4 optional decorative finials
  • Base casting slip fits over a standard 3" O.D. tenon
ANE ACORN

ANE ACORN

Overview

The Acorn tastefully compliments roadways, parks, and residential roadways

Resources