- 3G vibration tested, heavy-duty die-cast aluminum housing and door
- Tool-less removable power assembly for ease of maintenance
- Available in Type III and Type V cutoff distributions
- CVL optics ensure uniform distribution while minimizing direct glare
- Multiple top, cage and finial configurations
- Optional internal NEMA photocontrol receptacle
- Base casting slip fits over a standard 3" O.D. tenon
Your internet browser isn't supported.
ACN-C/ARC-C/CLB-C Cutoff Generation Series HID
Overview
The ACN-C/ARC-C/CLB-C Cutoff Generation Series is the marriage of traditional shapes and contemporary styling. The CVL optical system offers low brightness while providing excellent performance and uniformity. Its styling blends well in many settings - downtown streetscapes, roadways, residential neighborhoods and city parks.