Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Underpass Wall Mount

  • Lumen Range: Up to 22,000; Up to 174 LPW
  • CCTs: 2700K-5000K; 70CRI, 80CRI, and Amber options available
  • Tilts up to 25º (in 5º increments) for vertical illumination
  • Threaded 3/4” conduit ports on top and both sides
  • Multiple controls options, including 7-pin NEMA receptacle
Underpass Wall Mount

Underpass Wall Mount

Overview

The Streetworks UPW Underpass Wall Mount delivers powerful, high-efficacy illumination engineered for demanding underpass and tunnel environments. Featuring high lumen output up to 22,000 lumens and efficacies reaching 174 LPW, the UPW pairs precision AccuLED™ optics with a rugged housing built to withstand harsh roadway conditions. A durable, adjustable mounting bracket tilts up to 25° in 5° increments for optimized vertical illumination. Available in 2700K–5000K with 70CRI, 80CRI, and Amber options, the UPW also offers multiple control configurations, including a 7-pin NEMA receptacle, for enhanced performance and flexibility.

Stock catalog numbers

Resources

Find product variations