Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

GLAN Galleon II

  • Choice of 16 high-efficiency, AccuLED Optics™
  • Lumen packages range from 3,300 – 73,500 (33W – 552W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT.
  • -40°C to 40°C operating range, optional 50°C high ambient
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 rated housing and light square
  • 3G vibration rated
  • Pole, mast-arm, slipfitter or wall-mounted configurations
  • Five-year warranty
GLAN Galleon II

GLAN Galleon II

Overview

The Galleon™ II LED area & site luminaire sets the standard for high performance outdoor specification lighting. The most configurable area site solution available, it delivers outstanding performance and scalability for virtually any outdoor parking area, walkway and roadway application. Mounting options include round and square poles, slipfitter, wall, mast arm and architectural upsweep arm, with fixed and adjustable options available.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?