- 4 sizes replacing up to 400W HID
- Lumens: 3,400 – 44,000, Up to 185 lm/W
- 2200K - 5000K CCTs: 70 minimum CRI
- 5 high-efficiency, patented AccuLED Optics™ distributions
- ANSI C136.10 7-pin receptacle standard and Zhaga 4-pin receptacle options
Your internet browser isn't supported.
Archeon Contemporary Series
Meet the Next Generation of Roadway Luminaires. Best-in-class optical performance. Customer-focused features.
The Archeon Contemporary Series of roadway luminaires combine high electrical & optical performance with a new contemporary design to get the job done and meet your utility, DOT and municipal standards. Tool-less entry and other installation-friendly design features optimize serviceability in various roadway applications. Controls & Smart-City Ready.
Ideal for these spaces:
Precision Designed Optics
Features Cooper Lighting Solution precision IP66-rated AccuLED Optics in five distributions. Best-in-class performance for optimal pole spacing, uniformity, and uplight control.
Lineman-Approved Features
Designed with the installer in mind. Toolless entry to the electrical compartment and easy wire routing from the pipe entrance to the terminal block. All serviceable components are unobstructed and easily accessed.
Controls Ready Out of the Box
Archeon Contemporary ships standard with the ANSI C135.10 7-pin receptacle, so it’s ready to work with your networked lighting control system. Optional DALI and D4i drivers expand your ability to monitor and manage your installed base, while the optional Zhaga Book 18 4-pin receptacle adds a wide range of sensor and building controls integration options.
Shielding is Easy as 1, 2, 3
We know the realities of the field. Our House Side shields and perimeter shields are toolless and in stock, and IES files are available so you can design with the shield from the start. Check out these Shielding videos to see just how easy these are to install.
Shield Installation Video 
                             
                