Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

SDL LED Arm Mount

  • Decorative luminaire with old-fashioned charm
  • Lumen packages ranging from 2,300 - 8,708 lumens
  • Standard 4000K CCT 70 CRI, optional 3000K, 5000K, or 5700K CCT
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Type II, III, IV, and V distributions available
  • Integrated control options via 4 pin or 7 pin NEMA receptacle
  • IP66 rated, 3G rated, and UL/cUL listed
SDL LED Arm Mount

SDL LED Arm Mount

Overview

The SDL LED outdoor luminaire displays the old-fashioned charm of traditional area lighting, enhancing any setting with distinctive styling. As a decorative luminaire, the SDL LED tastefully complements the architectural and environmental design of parks and roadways. The high-lumen downlight configuration uses Eaton's patented LightBAR™ technology to deliver uniform and efficient illumination to pedestrian and roadway applications.

Resources

Find product variations

Want to purchase this product?

Need more information?