Shaper Sense Circle is part of the award-winning, industry leading integrated acoustic and lighting product line with wireless controls. Circle, is the light engine only and is an independant sleek luminaire. The light fixture itself is only 0.5" in height and 25" in diameter, but provides lumen levels from 3200 to almost 9000 lumens. Lighting is created using an LED edge-lit panel that produces uniform visual distributions. The patented Shaper Sense product series is a new system architecture that allows natural light to pass through, creating a unique window effect.