- Partnership with industry leading acoustic materials company FilzFelt
- Choice of 96 100% Wool Design Felt color selections
- NRC = 1.2, SAA = 1.19
- 3000K at 90 CRI/3500K at 80 CRI/4000K at 80 CRI
- Lumen range: 2400 to 3900+
- Edge-lit LED technology acts as a transparent window when light is off
- Acoustic felt + recycled substrate is 38mm (1.5")
- Select top panel and/or bottom panel to create a custom look
- Assembly of products is flat pack design
Your internet browser isn't supported.
Shaper Sense Box - Acoustic Lighting Luminaire
A Confluence of Light and Sound
Shaper Sense Box Acoustic Lighting is an award-winning, industry leading integrated acoustic and lighting product with wireless controls. Lighting is created using an LED edge-lit panel that produces uniform visual distributions. The sound absorbing acoustic panels are designed with industry-leading FilzFelt acoustic materials. The patented Shaper Sense product series is a new system architecture that allows natural light to pass through, creating a unique window effect. Available in 96 vibrant, beautiful colors of 100% wool felt, Shaper Sense Box allows the designer to select a top and bottom panel color to uniquely complement their space.
Ideal for these spaces:
The FilzFelt Difference
Shaper Sense has partnered with FilzFelt to create innovative, stunning products. FilzFelt is an industry leading natural textile and acoustic products company that provides industry leading material performance. The color palette offering 96 100% Wool Design Felt colors that make over 17 Million unique sku combinations.
Create Your FixtureShaper Sense: Data for Perception
Shaper Sense is an ensemble of products that coalesce the physical senses of sight, sound, and touch to produce outputs of illuminance, sound absorption, and texture with controls, from one platform. This series of lighting products integrates lighting and acoustic sound absorption materials together to provide high aesthetic appeal, visual performance, and quality acoustic sound absorption.
Industry-Leading and Award Winning
In addition, Shaper Sense has won and been recognized across industries like interior design, architecture, illuminating engineering, and other product innovation awards for being a versatile product that is not only one of the top in the industry in terms of lighting and acoustic performance, but visually and aesthetically appealing as well.