Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

605 Series Luminous vanity LED Wall Sconce

  • Decorative horizontal luminous acrylic wall sconce and LED lighting
  • 3 fixture sizes: 25", 37", and 49" wall/ ceiling surface mount
  • 6 standard painted metallic finishes and custom color available
  • Universal Voltage: 120-277V
  • Vertical and Horizontal trim bar options
  • ADA compliant
  • UL and CUL approved for interior and damp locations
605 Series Luminous vanity LED Wall Sconce

605 Series Luminous vanity LED Wall Sconce

Luminous Wall Lighting

The 605 Series is a versatile, functional, and decorative performing wall sconce with a linear, horizontal form. The acrylic lens and metallic trim are specification-grade, perfect for commercial applications. With an acrylic form in 1 size and an integral LED light source, the 605 series offers 6 metallic paint finishes in 1 standard size. The aesthetic options of horizontal or vertical trim bars add to its appeal. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 605 is also ADA compliant. The Shaper 600's are known for performance, durability, and clean aesthetic delivery with lumen performance you can count on.

Resources

Find product variations