- Direct and Direct-Indirect options
- 3 light levels: 1000, 1500lm, 2000lm (DI-only)
- 4 optical distributions: Spot, Medium, Narrow Flood, and Flood
- 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
- 9 standard housing colors and 5 standard trim colors, with 13 additional on-demand designer colors
- 6 housing textures
- Universal Voltage [120-277V]
- 0-10V and ELV with 5% dimming
- 6" and 10" heights
- Declare LBC Red List Approved
- 5-Year Limited Warranty
- PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
Your internet browser isn't supported.
Sustainable LED Cylinder - 2" Wall Mount
Beautiful Meets Functional
The Sustainable LED 2” Wall Mount Cylinder is part of the PrentaLux cylinder family. The wall mount feature offers lighting designers an even wider range of options from which to choose, empowering them to make a bold statement in any space. But it’s not just about looks. PrentaLux wall-mount cylinders are built to perform. They’re efficient and eco-friendly, made with at least 75% recycled or bio-circular materials. And they’re Buy American-compliant, so you can feel good about your choice. Whether you need uplighting, downlighting, or a mix of both, these cylinders are the perfect solution for hospitality, retail, and office settings.
High Performance, High Efficiency
Save energy without compromising performance or style. The Sustainable LED 2” Wall Mount Cylinder features an integral LED light engine, delivering 90 CRI and four color temperatures. Available in three lumen packages—1000lm, 1500lm, and 2000lm (Direct/Indirect only)—with four precise optics: 19˚, 23˚, 27˚, and 38˚. Made from robust bio-circular materials, this wall-mount cylinder is lightweight and built to last.
Sustainable and Stunning
This new era of PrentaLux 3D-printed wall-mount cylinders delivers both sustainability and style. Additive-manufactured components are created with at least 75% recycled or mass-balanced bio-circular plastics, ensuring eco-friendly design without sacrificing quality. PrentaLux 3D-printed cylinders are the designers’ and engineers’ choice for sustainable lighting that dazzles.
Design Your Way
Designers can bring their unique vision to life with the Sustainable LED 2” Wall Mount Cylinder. PrentaLux provides an expanding range of colors and textures to choose from, allowing designers to mix or match housing and trim finishes to suit your style. With our easy-to-use online configurator, creating the ideal cylinder for any space has never been simpler.