- Sustainable, functional LED cylinder
- 2 light levels: 1000, 1500lm
- 4 optical distributions: Spot, Medium, Narrow Flood, and Flood
- 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
- 9 standard housing colors and 5 standard trim colors, with 13 additional on-demand designer colors
- 7 housing textures
- Universal Voltage [120-277V]
- 0-10V and ELV with 5% dimming
- 6" and 10" heights
- Declare LBC Red List Approved
- 5-Year Limited Warranty
- PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
Your internet browser isn't supported.
Sustainable LED Cylinder - 2" Surface Mount
Beautiful Meets Functional
PrentaLux is redefining how cylinder luminaires are made. Like all PrentaLux products, the Sustainable LED 2” Surface Mount Cylinder includes an array of shape, color, and texture options, offering designers almost limitless opportunities for personalization and creative expression. But these cylinders aren’t just decorative, they also meet functional requirements. They’re high efficiency and Buy American-compliant. PrentaLux Cylinders are also sustainable, made using additive manufacturing—also known as 3D printing technology – and at least 75% recycled or mass balanced bio-circular materials. Use single 2” surface-mount cylinders as accent lighting or cluster them to create stunning installations. They're the ideal solution for hospitality, retail, and office applications.
High Performance, High Efficiency
Save energy without giving up performance or style. Sustainable LED 2” Surface Mount Cylinder pendants include an integral LED light engine as well as 90 CRI with 4 color temperatures, 2 lumen packages (1000lms, 1500lms), and 4 optics (19˚, 23˚, 27˚, 38˚). Crafted from robust bio-circular materials, this surface-mount cylinder is both sustainable and built to last.
Built-In Sustainability
PrentaLux 3D printing technology creates a new generation of sustainable andstylish cylinders. All 3D-printed parts are comprised of at least 75% recycled or mass-balanced bio-circular plastics. Designers and engineers can specify PrentaLux Cylinders with confidence.
Bring Your Vision to Light
Designers can personalize the Sustainable LED 2” Surface Mount Cylinder with their own distinct style. PrentaLux offers a growing selection of colors and textures to choose from. Housing and trim colors can be the same or complementary. Use our online configurator to design the perfect cylinder for your space.