- Sustainable, Functional LED Cylinder
- 3 light levels, 1000, 1500 and 2300+ nominal lumens
- 4 optical distributions: Spot, Medium, Flood, and Wide Flood
- 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
- 9 standard housing colors and 5 standard trim colors, with 13 additional on-demand designer colors
- 8 shade textures
- Universal Voltage [120-277V] & 347V
- 0-10V with 1% dimming
- 10" height
- Declare LBC Red List Approved
- 5-Year Warranty
- PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
Your internet browser isn't supported.
Sustainable LED Cylinder - 3" Surface Mount
Beautiful Meets Functional
Perfectly balancing form and performance, the PrentaLux Sustainable LED 3″ Surface Mount Cylinder gives designers the freedom to make a statement without compromise. A wide range of colors, textures, and finishes supports both subtle accents and bold applications. Created using additive manufacturing, these high-performance luminaires deliver excellent energy efficiency, faster lead times, and a more sustainable approach to production. Like all PrentaLux cylinders, they are Buy American-compliant and engineered to meet both design and performance demands. Use a single fixture for a refined accent or group multiple cylinders to create striking ceiling compositions. With a clean form and flexible design options, PrentaLux 3″ Surface Mount Cylinders are ideal for hospitality, retail, office, and other commercial spaces.
High Performance, High Efficiency
Save energy without giving up performance or style. Sustainable LED 3” Surface Mount Cylinder pendants include an integral LED light engine as well as 90 CRI with 4 color temperatures, various lumen packages (1000, 1500, 2300+ lumens), and 4 optics (17˚, 22˚, 34˚, 60˚). Crafted from robust bio-circular materials, this surface-mount cylinder is both sustainable and built to last.
Built-In Sustainability
PrentaLux 3D printing technology creates a new generation of sustainable and stylish cylinders. All 3D-printed parts are comprised of at least 75% recycled or mass-balanced bio-circular plastics. Designers and engineers can specify PrentaLux Cylinders with confidence.
Bring Your Vision to Light
Designers can personalize the Sustainable LED 3” Surface Mount Cylinder with their own distinct style. PrentaLux offers a growing selection of colors and textures to choose from. Housing and trim colors can be the same or complementary. Use our online configurator to design the perfect cylinder for your space.