Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Architecture Research Office Series Pendants

  • Offered in 3 designs, each available in small, medium, and large sizes
  • Light levels ranging from 150 to 2,700 lumens
  • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
  • Available in Translucent White with up to 4 different shade textures
  • Universal Voltage [120-277V]
  • 1% dimming
  • Mounting canopy with rigid stem or aircraft cable
  • 5-Year Warranty
Architecture Research Office Series Pendants

Architecture Research Office Series Pendants

For Those Who Love Design-Forward, Sculptural Lighting.

The PrentaLux Architectural Research Office Series Pendants highlights three high-performance decorative luminaires, each with a unique shape, that were inspired by natural metamorphic forms. Additive-manufactured with a sustainable use of resources in mind, these striking pendants are available in three sizes and a variety of textures. They can be used individually or grouped in complementary arrangements - perfect for large public spaces and intimate settings.

Nimbaro

Nimbaro

This soft, tapered cylinder features elegant tufted vertical pleats. Available in woven, ribbed, and lined textures, the Nimbaro casts a warm, ambient glow that elevates any space.

Minaro

Minaro

This ridged cylindrical form features fluted segments that create dynamic patterns of light and shadow. The Minaro also comes in a variety of textures to help designers express their unique vision.

Unaro

Unaro

This pendant’s asymmetrical and sculptural silhouette evokes movement and modernity. With a variety of textures to choose from, the Unaro makes an impactful focal point.

Looking for inspiration?

Resources