- Sustainable, functional LED cylinder
- 2 light levels: 1000, 1500lm
- 4 optical distributions: Spot, Narrow, Flood and Wide
- 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
- 9 standard housing colors and 5 standard trim colors, with 13 additional on-demand designer colors
- 7 shade textures
- Universal Voltage [120-277V]
- 0-10V and ELV with 5% dimming
- Mounting canopy with rigid stem or cable
- 5-Year Warranty
- PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
Your internet browser isn't supported.
Sustainable LED Cylinder - 2"
Beautiful Meets Functional
PrentaLux redefines how cylinder luminaires are made, elevating the form into an expression of designer creativity. Like all PrentaLux products, the Sustainable LED Cylinder - 2" offers almost limitless opportunities for personalization, including an array of colors and textures to choose from. But these cylinders aren’t just decorative, they meet functional requirements, such as high efficiency. And they’re sustainable, made using additive manufacturing (also known as 3D printing technology) and at least 75% recycled or mass balanced bio-circular materials. PrentaLux Cylinders are Buy American-compliant, too. Use single 2” cylinders as accent lighting or cluster them to create stunning installations. They're the ideal solution for hospitality, retail, and office applications.
High Performance, High Efficiency
Save energy without giving up performance or style. The Sustainable LED Cylinder - 2" pendants include an integral LED light engine as well as 90 CRI with 4 color temperatures, 2 lumen packages (1000lms, 1500lms), and 4 optics (19˚, 23˚, 27˚, 38˚). Bio-circular materials make the cylinder lightweight and durable.
Built-In Sustainability
PrentaLux 3D printing technology enables a new generation of sustainable yet stylish cylinders. All 3D-printed parts are comprised of at least 75% recycled or mass-balanced bio-circular plastics. Designers and engineers can specify PrentaLux Cylinders with confidence.
Bring Your Vision to Light
Designers can personalize the Sustainable LED Cylinder - 2" with their own distinct style. PrentaLux offers a growing selection of colors and textures to choose from. Housing and trim colors can be the same or complementary. Use our online configurator to design the perfect cylinder for your space.