- Sustainable, Functional LED Cylinder
- 8 light levels that range from nominal 1000 to 7000+ lumens
- 4 optical distributions, Spot, Narrow, Flood and Wide
- 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
- 9 standard colors, 13 additional on-demand designer colors
- 8 shade textures
- Universal Voltage [120-277V]
- 1% dimming
- Mounting canopy with rigid stem or cable
- 5-Year Warranty
Your internet browser isn't supported.
Sustainable LED Cylinder - 6" Pendant
Beautiful Meets Functional
The largest of the innovative PrentaLux Cylinders is the Sustainable LED Cylinder - 6”. It offers designers an array of colors and textures to choose from, with almost limitless opportunities for personalization. Leveraging additive manufacturing (also known as 3D printing technology), the Sustainable LED Cylinder 6” meets operational goals such as shorter end-to-end times as well as functional requirements such as high efficiency. Moreover, like all PrentaLux Cylinders, the 6” cylinder is sustainable and Buy American-compliant. These larger cylinders make ideal ambient lighting for hospitality, retail, and office applications.
High Performance, High Efficiency
Save energy without giving up performance or style. PrentaLux Sustainable LED Cylinder - 6” includes an integral LED light engine as well as 90 CRI with 4 color temperatures, 8 Light Levels ranging from nominal 1000 to 8000+ lumens, and 3 optics (25˚, 36˚, 60˚). Bio-circular materials make these 6” cylinders lightweight and durable.
Built-In Sustainability
PrentaLux 3D printing technology enables a new generation of sustainable yet stylish cylinders. All 3D-printed parts are comprised of at least 75% recycled or mass-balanced bio-circular plastics. And these cylinders are Buy American-compliant. You can specify PrentaLux Cylinders with confidence.
Bring Your Vision to Light
Designers can personalize the PrentaLux Sustainable LED Cylinder 6” with their own distinct style. PrentaLux offers a growing selection of colors and textures to choose from. Housing and trim colors can be the same or complementary. Use our online configurator to design the perfect cylinder for your space.