- Sustainable, Functional LED Cylinder
- 3 light levels, 1000, 1500 and 2300lm
- 4 optical distributions, Spot, Narrow, Flood and Wide
- 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
- 8 standard colors, 13 additional on-demand designer colors
- 7 shade textures
- Universal Voltage [120-277V]
- 1% dimming
- Mounting canopy with rigid stem or cable
- 5-Year Warranty
Your internet browser isn't supported.
Sustainable LED Cylinder - 3"
Beautiful Meets Functional
Perfectly blending form and function, the PrentaLux Sustainable LED Cylinder - 3” offers an array of colors and textures to choose from – so designers can personalize the cylinders to fit their distinct style. Leveraging additive manufacturing (also known as 3D printing technology), our high-performance 3” cylinder luminaires also offer functional benefits, such as high energy efficiency. Shorter end-to-end times are another benefit of additive manufacturing. And PrentaLux Cylinders are sustainable and Buy American-compliant. This 3” decorative cylinder is perfect for accent lighting. Or use cylinders in clusters to create stunning installations. They’re a great choice for hospitality, retail, and office applications.
High Performance, High Efficiency
Save energy without giving up performance or style. These decorative 3” cylinder pendants include an integral LED light engine as well as 90 CRI with 4 color temperatures, 3 lumen packages (1000lms, 1500lms, 2300lms), and 4 optics (17˚, 22˚, 34˚, 60˚). Bio-circular materials make this series lightweight and durable
Built-In Sustainability
PrentaLux 3D printing technology enables a new generation of sustainable yet stylish cylinders. All 3D-printed parts are comprised of at least 75% recycled or mass-balanced bio-circular plastics. And these cylinders are Buy American-compliant. Designers and Specifiers choose PrentaLux Cylinders with confidence.
Bring Your Vision to Light
Designers can personalize these cylinders with their own distinct style. PrentaLux offers a growing selection of colors and textures to choose from. Housing and trim colors can be the same or complementary. Use our online configurator to design the perfect cylinder for your space