Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

243 Cone Performance Decorative Pendant

  • Single shade construction provides a lower cost performance decorative pendant option
  • 8 light levels that range from nominal 1000 to 7000+ lumens
  • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
  • 22 outer shade colors available
  • 3 Outer shade textures
  • Universal Voltage [120-277V] & 347V
  • 1% dimming
  • WaveLinx Wireless Nodes & Tile Mount Sensors
  • Mounting canopy with rigid stem or cable
  • Mounting Canopy in Disk or Conical shape
  • Declare compliant
  • 5 Year Warranty
243 Cone Performance Decorative Pendant

243 Cone Performance Decorative Pendant

PrentaLux 200 Series Pendants

This series of integral pendants is a stunning blend of elegance and functionality. A wide array of color and texture options gives designers the creative freedom to personalize luminaires to suit their aesthetic preference for any space. Crafted using our additive manufacturing process, these pendants support sustainability by incorporating at least 75% recycled or mass balanced bio-circular materials.

Make No Compromises

Make No Compromises

The sleek 243 Series Pendant saves energy without compromising on style or performance. The integral LED light engine offers 90+ CRI with 4 color temperatures, and 8 lumen levels from 1000 to 7000+lm. Choose between Clear or Frosted lenses. Bio-circular materials make the pendant lightweight and durable.

Sustainability Is Always in Style

Sustainability Is Always in Style

PrentaLux advanced 3D printing technology brings forth a new era of sustainable and stylish pendants. Our 200 Series pendants are crafted from a minimum of 75% recycled or mass-balanced bio-circular plastics. So, designers and engineers know they’re choosing a sustainable and stylish solution.

Your Design, Your Way

Your Design, Your Way

PrentaLux 200 Series pendants allow designers to express their own distinct style. Unique looks are made possible with the many color and texture choices PrentaLux offers. Use our online configurator to start designing the perfect pendant for your space, visualizing potential outcomes on your screen. Even if you don’t have a specific project in mind, feel free to use the PrentaLux configurator to experiment with different design options.

Looking for inspiration?

Resources

Find product variations