Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Decorative High Bay Gen 2

  • Opaque or translucent shades in various color offerings
  • Selectable Lumen/Power performance up to 36,000 lumen
  • 5 Color Selectable CCT - 3000/3500/4000/5000/6500K
  • Field selectable distribution - Narrow, Medium, or Wide
  • Sensor ready port for quick plug and play install
  • 120-347 operating range with 6kV surge protection
  • NEMA 4X, IP65 and NSF rated
  • IP65 rated lens and driver enclosure
  • 10ft power and dimming cords for easy installation
Decorative High Bay Gen 2

Decorative High Bay Gen 2

Discover next-generation innovation

PrentaLux is leading the way in lighting innovation and sustainability with 3D-printed luminaires like the Decorative High Bay Gen 2. This new generation offers more versatility with upgraded warmer CCTs (3000K and 3500K) and field adjustable optical distributions. The Decorative High Bay Gen 2 pairs an elegant, customizable aesthetic with the robust output needed for big-box retail, grocery, and other high-ceiling environments.

Outstanding Performance

Outstanding Performance

Perfectly illuminate spaces that require different mounting heights and foot candles with selectable outputs from 12,000-36,000 lumens. Set a more comfortable, cozy environment with 3000K or opt for more visibility and focus with 6500K or choose something in-between—it’s all available in the same luminaire. Tuning your lighting uniformity and adapting to spacing criteria is simple with field-adjustable optical distributions.

Exceptional Sustainability

Exceptional Sustainability

Reduce waste and support a circular economy with this high bay that’s manufactured using Cooper Lighting Solutions proprietary 3D printing process for decorative shades. Minimize environmental impact with its sustainable materials and reduced energy consumption, all while maintaining the performance you need.

Refined Style

Refined Style

Elevate your space with a high bay that blends striking design with exceptional performance. Choose from two versatile sizes and a curated palette of colors, including custom, on-demand options, to create a look that’s uniquely yours.

Resources

Find product variations