Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

225 Series Performance Decorative Pendant

  • 8 light levels that range from nominal 1000 to 7000 lumens
  • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
  • 16 color options for outer shade, 4 colors for inner shade
  • 3 Outer shade textures, and 3 inner shade textures
  • Universal Voltage [120-277V]
  • 1% dimming
  • Mounting Canopy in Disk or Conical shape
  • Canopy can be same as outer shade color
  • 5 Year Warranty
225 Series Performance Decorative Pendant

225 Series Performance Decorative Pendant

PrentaLux 200 Series Pendants

This series of integral pendants is a stunning blend of elegance and functionality. A wide array of color and texture options gives designers the creative freedom to personalize luminaires to suit their aesthetic preference for any space. Crafted using our additive manufacturing process, these pendants support sustainability by incorporating at least 75% recycled or mass balanced bio-circular materials.

Make No Compromises

Make No Compromises

The sleek 225 Series Pendant saves energy without compromising on style or performance. The integral LED light engine offers 90+ CRI with 4 color temperatures, and 8 lumen levels from 1000 to 7000lm. Choose between Clear or Frosted lenses. Bio-circular materials make the pendant lightweight and durable.

Sustainability Is Always in Style

Sustainability Is Always in Style

PrentaLux advanced 3D printing technology brings forth a new era of sustainable and stylish pendants. Our 200 Series pendants are crafted from a minimum of 75% recycled or mass-balanced bio-circular plastics. So, designers and engineers know they’re choosing a sustainable and stylish solution.

Your Design, Your Way

Your Design, Your Way

PrentaLux 200 Series pendants allow designers to express their own distinct style. Unique looks are made possible with the many color and texture choices PrentaLux offers. Use our online configurator to start designing the perfect pendant for your space, visualizing potential outcomes on your screen. Even if you don’t have a specific project in mind, feel free to use the PrentaLux configurator to experiment with different design options.

Looking for inspiration?

Resources

Find product variations