- Aluminum trim ring
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Portfolio |
| Family | TRM4,TRM6, TRM7 |
| Description | 6" Metal Trim Ring - White |
Product Details
| Lamp Type | N/A |
| UPC | 662400149170 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.1 |
| Case Quantity | 12 |
| Pallet Quantity | 1680 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |