- Magnetic step down transformer
- Field installable fuse kit
Specifications
Product Description
Brand Name | Portfolio |
Family | Mounting Accessories |
Description | Bar Hanger, C-Channel 26" Long |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400136187 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 1.3 |
Case Quantity | 20 |
Pallet Quantity | 600 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |