Portfolio

LSM/LSWM LED High Lumen Surface-Mount Luminaire

  • Patented WaveStream™ optical technology
  • Distributions: medium and wide beams
  • Mounting: ceiling, wall, stem or aircraft cable
  • Spun aluminum housing; Spun aluminum reflectors
  • 4 color temperatures: 2700K, 3000K, 3500K and 4000K CCT; CRI: 80 or 90
  • Decorative one piece die-cast aluminum housing; Spun aluminum top
  • Lumens: 4,500-9,000; Up to 100 lm/W
  • Colors: Matte Black, White, Bronze and Silver paint finishes
  • Standard dual dimming 0-10V/trailing edge driver
  • 5-year warranty

Want to purchase this product?

Need more information?