The 6" LED square new construction recessed downlight, also available as a lensed wall wash luminaire, is designed with a two-stage system producing smooth distribution with excellent light control and low aperture brightness. Adjustable collar adjusts for up to 2" thick ceilings and rotates+/- 7.5°. Available with die-cast or spun aluminum reflectors with light output of up to 7,000 lumen. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1500 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1500 Lumen: 2700K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1500 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1500 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1500 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 1500 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 2000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 2000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 2000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 2000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 2000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 2000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 3000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 3000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 3000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 3000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 3000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 3000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 4000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 4000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 4000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 4000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 4000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 5000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 5000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 5000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 5000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 5000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 5000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 6000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 6000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 6000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 6000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 6000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 6000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 7000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 7000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 7000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 7000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 7000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight Wall Wash: 7000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 6-Inch Square Downlight: D2W
|
|
|
|
|
|
---|---|---|---|---|---|
6LBSQ0H
|
LED | Recessed | N/A | N/A | Spec |
6LBSQ0LI
|
LED | Recessed | N/A | N/A | Spec |
6LBSQ0MW
|
LED | Recessed | N/A | N/A | Spec |
6LBSQ1H
|
LED | Recessed | N/A | N/A | Spec |
6LBSQ1LI
|
LED | Recessed | N/A | N/A | Spec |
6LBSQ1MW
|
LED | Recessed | N/A | N/A | Spec |
6LBSQ2H
|
LED | Recessed | N/A | N/A | Spec |
6LBSQ2LI
|
LED | Recessed | N/A | N/A | Spec |
6LBSQLWW0H
|
LED | Recessed | N/A | N/A | Spec |
6LBSQLWW0LI
|
LED | Recessed | N/A | N/A | Spec |
6LBSQLWW2H
|
LED | Recessed | N/A | N/A | Spec |
6LBSQLWW2LI
|
LED | Recessed | N/A | N/A | Spec |
LDSQ6B10D010
|
LED | Recessed | 120-277V | 11W | Spec |
LDSQ6B15D010
|
LED | Recessed | 120-277V | 15.5W | Spec |
LDSQ6B15D010TR
|
LED | Recessed | 120-277V | 11W | Spec |
LDSQ6B20D010
|
LED | Recessed | 120-277V | 21.2W | Spec |
LDSQ6B30D010
|
LED | Recessed | 120-277V | 27.6W | Spec |
LGSKT6SQIP66
|
N/A | Accessory | N/A | N/A | Spec |
PRSQ6
|
Accessory | Recessed | Accessory | N/A | Spec |