- ENERGY STAR qualified. Learn more at energystar.gov
 - 80 or 90 or 97 CRI
 - 2400K, 3000K, 3500K, 4000K and 5000K
 - D2W option - LED warms from 3000K to 1850K
 - Standard 0-10V driver dims to 1%
 - Cast or anodized aluminum reflectors
 - Optional shallow trim for 2x4 construction
 - Two-stage reflector system produces smooth beam
 - Easy disconnect for LED engine replacement and installation
 - Available with downlight and lensed wall wash
 
Your internet browser isn't supported.
4LBSQ0LI
Specifications
Product Description
| Brand Name | Portfolio | 
| Family | LDSQ4C 4” General Illumination Square Downlight | 
| Description | 4" Square LED Reflector, Polymer Trim Ring, Specular Finish | 
Product Details
| Lamp Type | LED (Not Included) | 
| UPC | 080083769940 | 
| Amperage Rating | N/A | 
| Aperture | 4 Inch | 
| Mounting | Recessed | 
| Range of Motion | N/A | 
| Recessed Trim | Reflector | 
| Voltage Rating | N/A | 
| Product Weight | 0.763 | 
| Case Quantity | 6 | 
| Pallet Quantity | 240 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | Yes | 
| Calgary, AB, Canada | No |