- ENERGY STAR® qualified. Learn more at energystar.gov
- Interchangeable SP, NFL, and FL upper reflector
- Media holder accepts two lens media
- Locking 365° rotation and 45° tilt holds any aiming position
- Offered in 80 or 90 CRI
- Color variation within 3-step MacAdam ellipses
- Standard dual dimming driver, 0-10V or trailing edge
- Optional 100%-1% Fifth Light (DALI), 0-10V or DMX drivers
- Angle cut, lensed wall wash, lensed and flat cut downlight reflectors
Your internet browser isn't supported.
Portfolio
LARH30NF
Specifications
Product Description
Brand Name | Portfolio |
Family | LDA6A LED 6" Adjustable/Slope Downlight |
Description | Beam Forming Narrow Flood Reflector 30 degree for 6" adjustable |
Product Details
Lamp Type | Accessory |
UPC | 080083745401 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.2 |
Case Quantity | 12 |
Pallet Quantity | 768 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |