- New construction downlight or open wall wash
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD8B LED 8" Round Recessed Downlight |
| Description | LED Downlight 8" Nominal Aperture, 2000 lumens, 120-277V, 0-10V Dimming |
Product Details
| Lamp Type | LED |
| UPC | 080083150809 |
| Amperage Rating | 0.18A |
| Aperture | 8 Inch |
| Mounting | Ceiling Mount |
| Voltage Rating | 120V-277V |
| Wattage | 21.2W |
| Product Weight | 4.0 |
| Case Quantity | 2 |
| Pallet Quantity | 72 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |