- New construction downlight or open wall wash
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Portfolio | 
| Family | LD8B LED 8" Round Recessed Downlight | 
| Description | LED Module, 1000/1500/2000 lumens, 80CRI, 4000K | 
| Note | The image is a representation of the family (not specific to this catalog number) | 
Product Details
| Lamp Type | LED | 
| UPC | 080083150595 | 
| Amperage Rating | 0.18A | 
| Aperture | 8 Inch | 
| Color Temperature Max | 4000K | 
| Mounting | Ceiling Mount | 
| Voltage Rating | 120V-277V | 
| Wattage | 21.2W | 
| Product Weight | 3.0 | 
| Case Quantity | 6 | 
| Pallet Quantity | 144 | 
| Country of Origin | US | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
