- ENERGY STAR qualified. Learn more at energystar.gov
- 80 or 90 or 97 CRI
- 2400K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- Standard 0-10V driver dims to 1%
- Cast or spun aluminum reflectors
- Optional shallow trim for 2x4 construction
- Two-stage reflector system produces smooth beam
- Easy disconnect for LED engine replacement and installation
- Available with narrow beam, medium beam and wide beam distributions
Your internet browser isn't supported.
4LBM0H
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD4C 4” General Illumination Round downlight and Wall Wash |
| Description | 4" LED Medium Beam Reflector, Polymer Trim Ring, Haze Finish |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083769070 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.26 |
| Case Quantity | 6 |
| Pallet Quantity | 300 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |