- Lockable 45° tilt and 361° rotation
- Top lamp accessible
- Integral 120/277V magnetic transformeror low wattage toroidal
- Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
- J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
- 1" deep collar
- Torsion springs pull trim tight to the ceiling
- Thermally-protected
- Low iridescent reflector finish
Portfolio
HA3MR
Overview
Low voltage 3-1/2 inch adjustable designed for flat or sloped ceilings provides maximum light output without flashback. Designed for low voltage MR16 or LED MR16 lamps. Lockable 361° rotation and 45° tilt with center beam optics provides full output without flash back.