- High efficacy and efficiency, vertical compact fluorescent downlight
- Quick ballast disconnect
- Die-cast aluminum socket cap for optimal thermal control
- 1-1/2" die-cast aluminum collar accommodates various ceiling materials
- J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
- Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
- Low iridescent reflector finish
- Thermally protected 120-277V electronic ballast
Your internet browser isn't supported.
CD6042, CD6018
Overview
High efficiency 6 inch recessed vertical downlight designed for use with 18W or 26/32/42W 4-pin lamps is thermally optimized for longer lamp life and maximum lumen output. Low iridescent reflectors are interchangeable within the same housing, providing unparalleled performance and are available in medium beam, wide beam, lensed reflectors and open wall wash trims.