- For remodel applications and international use
- Below ceiling installation
- 1" steel plaster ring accommodates up to 1" ceiling thickness
- Vented die-cast aluminum socket assembly for maximum performance
- Rotary lock socket ensures positive lamp retention
- Low iridescent reflector finish
- Thermally-protected
Your internet browser isn't supported.
C6RH1, C6RH2, C6IH1, C6IH2,
Overview
6 inch recessed horizontal remodel or international downlight designed for use with one or two 13W,18W or 26W DTT 4-pin lamps is thermally optimized for longer lamp life and maximum lumen output. Low iridescent reflectors are interchangeable within the same housing, providing unparalleled performance and are available in medium beam, wide beam, lensed reflectors and open wall wash trims.