- Retrofit, remodel, install from below, downlight or wall wash
- Excellent light control and low aperture brightness
- Available for shallow or standard plenums, ENERGY STAR® qualified
- Spun aluminum reflectors in a variety of finishes
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- W2N Tunable White 2700K-6500K or 2000K-5000K
- Lumens: 1,000-20,000, 0-10V dimming down to 1%
- WaveLinx and DLVP connected lighting systems compatibility
- 5-year warranty
Your internet browser isn't supported.
Portfolio
8LBW0LI
Specifications
Product Description
Brand Name | Portfolio |
Family | LDRT8B LED 8" Round Recessed Retrofit Downlight |
Description | 8” Reflector, Wide Spun Aluminum, White Polymer Trim Ring, Specular Clear |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083828043 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.253 |
Case Quantity | 6 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |