- Retrofit, remodel, install from below, downlight or wall wash
- Excellent light control and low aperture brightness
- Available for shallow or standard plenums, ENERGY STAR® qualified
- Spun aluminum reflectors in a variety of finishes
- 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
- CRI: 80, 90 or 97, D2W™ option from 3000K to 1850K
- W2N Tunable White 2700K-6500K or 2000K-5000K
- Lumens: 1,000-20,000, 0-10V dimming down to 1%
- WaveLinx and DLVP connected lighting systems compatibility
- 5-year warranty
Your internet browser isn't supported.
8LBW0H
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDRT8B LED 8" Round Recessed Retrofit Downlight |
| Description | 8” Reflector, Wide Spun Aluminum, White Polymer Trim Ring, Semi-Specular Clear |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083828029 |
| Amperage Rating | N/A |
| Aperture | 8 Inch |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.253 |
| Case Quantity | 6 |
| Pallet Quantity | 108 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |