- New construction or retrofit from below; Downlight or lensed wall wash
Your internet browser isn't supported.
LD2B10D010
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD2B LED 2" Round Recessed Downlight |
| Description | 2" 1500 Lumen LED Housing, 120-277V, 0-10V 1 percent Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083788767 |
| Amperage Rating | 0.086A at 120V and 0.042A at 277V |
| Aperture | 2 Inch |
| Mounting | Recessed |
| Voltage Rating | 120V-277V |
| Wattage | 11W |
| Product Weight | 4.667 |
| Case Quantity | 1 |
| Pallet Quantity | 32 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |