- ENERGY STAR® qualified. Learn more at energystar.gov
- 80, 90 or 97 CRI
- 2400K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- Standard 0-10V driver dims to 1%
- Cast or spun aluminum reflectors
- Compatible with WaveLinx and LumaWatt Pro connected lighting systems
- Available with 15°, 25°, 40° and 55° distributions
- Easy disconnect for LED engine replacement and installation
Your internet browser isn't supported.
EU2B15FL408035
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD2B LED 2" Round Recessed Downlight |
| Description | 4-inch LED Module 1500 Lumen, 80CRI, 3500 CCT, 40 degree Flood Optic |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083788866 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Color Temperature Max | 3500K |
| Mounting | Recessed |
| Voltage Rating | 120 / 277V |
| Wattage | 15.1W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |