- Retrofit, remodel, International installation, Install from below
- Excellent light control and low aperture brightness
- Lumens: 1,000-15,000, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Round spun aluminum, die-cast, or non-conductive reflectors
- Spun aluminum reflectors in narrow, medium and wide
- Open or rotatable lensed wall wash
- WaveLinx and DLVP connected lighting systems compatibility
Portfolio
LDRT6C10D010
Specifications
Product Description
Brand Name | Portfolio |
Family | LDRT6C 6” General Illumination Install From Below Downlight and Wall Wash |
Description | LED Downlight Retrofit for 6" to 6-7/16" or 8-9/16" with ABR8P openings, 1000 lumens, 0-10V Dimming, 1% to 100%, 120V-277V, up to 7000 lumens driver |
Product Details
Lamp Type | LED |
UPC | 080083213283 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |