- Retrofit, remodel, International installation, Install from below
- Excellent light control and low aperture brightness
Your internet browser isn't supported.
LDRT67C20D010TR
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDRT6C 6” General Illumination Install From Below Downlight and Wall Wash |
| Description | LED Retrofit for 6-1/2-inch to 7-1/2-inch openings. |
Product Details
| Lamp Type | LED |
| UPC | 080083289653 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Retrofit Kit |
| Voltage Rating | 120-277V |
| Product Weight | 3.25 |
| Case Quantity | 4 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |