- ENERGY STAR qualified. Learn more at energystar.gov
- 80 or 90 or 97 CRI
- 2400K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- Standard 0-10V driver dims to 1%
- Cast or spun aluminum reflectors
- Optional shallow trim for 2x4 construction
- Two-stage reflector system produces smooth beam
- Easy disconnect for LED engine replacement and installation
- Available with narrow, medium, wide beam and wall wash distributions
Portfolio
6LBW0H
Specifications
Product Description
Brand Name | Portfolio |
Family | LD6C 6” General Illumination Round downlight and Wall Wash |
Description | 6" LED Wide Beam Reflector, Polymer Trim Ring, Haze Finish |
Product Details
Lamp Type | LED |
UPC | 080083769513 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Reflector Wide Beam |
Voltage Rating | N/A |
Product Weight | 0.5 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |