- New construction for standard plenum height, ENERGY STAR® qualified
- Excellent light control and low aperture brightness
Portfolio
LD6C40D010
Specifications
Product Description
Brand Name | Portfolio |
Family | LD6C 6” Round downlight and Wall Wash |
Description | LED Downlight 6-inch Nominal Aperture, 4000 Lumens, 120-277V. |
Product Details
Lamp Type | LED |
UPC | 080083289943 |
Amperage Rating | 0.18A at 277V |
Aperture | 6 Inch |
Mounting | Universal Mounting Bracket |
Voltage Rating | 120-227V |
Wattage | 48W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |