- New construction for standard plenum height, ENERGY STAR® qualified
- Excellent light control and low aperture brightness
- WaveLinx and DLVP connected lighting systems compatibility
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
EU6C45609030
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LD6C 6” General Illumination Round downlight and Wall Wash |
| Description | 6-inch Universal LED Module, 6000 max lumens, 90 CRI Minimum, 3000K CCT. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083290192 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Color Temperature Max | 3000K |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |