- Square new construction downlight or lensed wall wash, ENERGY STAR qualified
- Collar adjusts for up to 2" thick ceilings and rotates+/- 7.5 degree
- Excellent light control and low aperture brightness
- Lumens: 1,000-15,000, 0-10V dimming down to 1%
- 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
- Square anodized aluminum, or die-cast reflectors
- WaveLinx and DLVP connected lighting systems compatibility
- Optional snap in or remote driver
- Plaster lathing ring accessory offered for flush reflector transition
Your internet browser isn't supported.
LDSQ6C10D010
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDSQ6C 6” General Illumination Square Downlight |
| Description | LED Square Downlight 6" Nominal Aperture, 1000 lumens, 0-10V Dimming, 1% to 100%, 120V-277V, up to 7000 lumens |
Product Details
| Lamp Type | LED |
| UPC | 080083213481 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |