- ENERGY STAR® qualified. Learn more at energystar.gov
- 80 or 90 or 97 CRI
- 2400K, 3000K, 3500K, 4000K and 5000K
- D2W option - LED warms from 3000K to 1850K
- CCT tuning options: 2700K-6500K or 2000K-5000K
- Cast or anodized aluminum reflectors
- Standard 0-10V driver dims to 1%
- Two-stage reflector system produces smooth beam
- Easy disconnect for LED engine replacement and installation
- Available with downlight and lensed wall wash
Your internet browser isn't supported.
LGSKT6SQIP66
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDSQ6C 6” General Illumination Square Downlight |
| Description | 6 in. Square IP66 Gasket Kit |
Product Details
| Lamp Type | N/A |
| UPC | 080083892662 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.13 |
| Case Quantity | 1 |
| Pallet Quantity | 640 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |