Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LDSQ4C 4” General Illumination Square Downlight

  • Square new construction downlight or lensed wall wash, ENERGY STAR® qualified
  • Collar adjusts for up to 2" thick ceilings and rotates+/- 7.5°
  • Excellent light control and low aperture brightness
  • Lumens: 1,000-7,500, 0-10V dimming down to 1%
  • CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • W2N Tunable White 2700K-6500K or 2000K-5000K
  • Square anodized aluminum, die-cast, or non-conductive reflectors
  • WaveLinx and DLVP connected lighting systems compatibility
  • Plaster lathing ring accessory offered for flush reflector transition
LDSQ4C 4” General Illumination Square Downlight

LDSQ4C 4” General Illumination Square Downlight

Glare-free, even illumination with exceptional performance

The 4" LED square new construction recessed downlight, also available as a lensed wall wash luminaire, is designed with a two-stage system producing smooth distribution with excellent light control and low aperture brightness. Adjustable collar adjusts for up to 2" thick ceilings and rotates+/- 7.5°. Available with die-cast or spun aluminum reflectors with light output of up to 7,500 lumen. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.

High-performing optical system

High-performing optical system

Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.

VividTune fine-tuning of light

VividTune fine-tuning of light

Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.

Learn More
D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (16)

Looking to customize your product?

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?