- 4" Square Wide LED Reflector, Polymer Trim Ring, Haze Finish
Your internet browser isn't supported.
4LBSQW0H
Specifications
Product Description
| Brand Name | Portfolio |
| Family | LDSQ4C 4” General Illumination Square Downlight |
| Description | 4" Square Wide LED Reflector, Polymer Trim Ring, Haze Finish |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083205707 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 0.227 |
| Case Quantity | 6 |
| Pallet Quantity | 96 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |